...
代码功能说明:将slamware模块配置成AP模式, 将slamware模块配置成STA模式, 关闭/打开DHCP, 关闭WIFI 等
Code Block | ||||||
---|---|---|---|---|---|---|
| ||||||
std::map<std::string, std::string> options;
options["ssid"] = "test";
options["password"] = "12345678"; // password length should surpass 8
options["ip"] = "192.168.11.101"; // do not use address from 192.168.11.1 to 192.168.11.100 (reserved for internal usage)
options["channel"] = "6";
result = sdp.configurateNetwork(NetworkMode::NetworkModeAP, options); |