本页介绍了configure_network_demo的用法
(以下任选其一)
5. 点击F5运行
同样,可以disable/enable DHCP, disable WIFI, 使用命令如上所述,在此不具体描述。
代码功能说明:将slamware模块配置成AP模式, 将slamware模块配置成STA模式, 关闭/打开DHCP, 关闭WIFI 等
std::map<std::string, std::string> options; options["ssid"] = "test"; options["password"] = "12345678"; // password length should surpass 8 options["ip"] = "192.168.11.101"; // do not use address from 192.168.11.1 to 192.168.11.100 (reserved for internal usage) options["channel"] = "6"; result = sdp.configurateNetwork(NetworkMode::NetworkModeAP, options); |
std::map<std::string, std::string> options; options["ssid"] = ssid; options["password"] = password; result = sdp.configurateNetwork(NetworkMode::NetworkModeStation, options); |