本页介绍了artifacts_demo的用法, 包含虚拟墙/虚拟轨道的删除,添加与移动功能。 |
本页内容
Sample Code:
使用更高版本的Visual Studio可能会带来编译异常。 使用Visual Studio 2010(无SP1)可能会因为无法与.Net Framework兼容而报编译错误,此时增加SP1更新包即可解决问题 |
(以下任选其一)
右键artifacts_demo, 打开属性选项,将Slamware SDK 的include目录和lib目录添加到工程
Slamware SDK的include和lib目录无需复制到参考例程目录,只需在Visual Studio里指定路径即可。 |
SlamwareCorePlatform sdp = SlamwareCorePlatform::connect(argv[1], 1445); std::cout << "Clearing existing tracks and walls..." << std::endl; sdp.clearLines(ArtifactUsageVirtualTrack); sdp.clearLines(ArtifactUsageVirtualWall); |
std::cout << "Adding virtual walls..." << std::endl; std::vector<Line> walls; //add a 8 * 8 virtual wall square walls.push_back(Line(Point(-4, -4), Point(-4, 4))); walls.push_back(Line(Point(-4, 4), Point(4, 4))); walls.push_back(Line(Point(4, 4), Point(4, -4))); walls.push_back(Line(Point(4, -4), Point(-4, -4))); sdp.addLines(ArtifactUsageVirtualWall, walls); |
std::cout << "Adding virtual tracks..." << std::endl; std::vector<Line> tracks; //add a 2 * 2 virtual track square tracks.push_back(Line(Point(-1, -1), Point(-1, 1))); tracks.push_back(Line(Point(-1, 1), Point(1, 1))); tracks.push_back(Line(Point(1, 1), Point(1, -1))); tracks.push_back(Line(Point(1, -1), Point(-1, -1))); sdp.addLines(ArtifactUsageVirtualTrack, tracks); |
std::cout << "Moving vitual walls..." << std::endl; //sleep 5 seconds for displaying purpose only, not necessary boost::this_thread::sleep_for(boost::chrono::milliseconds(5000)); std::vector<Line> get_walls = sdp.getLines(ArtifactUsageVirtualWall); //shrink virtual wall square from 8 * 8 to 6 *6 for (std::vector<Line>::iterator it = get_walls.begin() ; it != get_walls.end(); ++it) { it->startP().x() *= 0.75f; it->startP().y() *= 0.75f; } sdp.moveLines(ArtifactUsageVirtualWall, get_walls); |
std::cout << "Get all tracks..." << std::endl; std::vector<Line> get_tracks = sdp.getLines(ArtifactUsageVirtualTrack); for (std::vector<Line>::iterator it = get_tracks.begin() ; it != get_tracks.end(); ++it) { std::cout << "ID: " << it->id() << std::endl; std::cout << "Start from (" << it->startP().x() << " , " << it->startP().y() << ") " << "to (" << it->endP().x() << " , " << it->endP().y() << " ) " << std::endl; } std::cout << "Delete track by ID, please enter track ID:" << std::endl; int id; bool is_found = false; std::cin >> id ; for (std::vector<Line>::iterator it = get_tracks.begin() ; it != get_tracks.end(); ++it) { if (id == it->id()) { sdp.removeLineById(ArtifactUsageVirtualTrack, id); is_found = true; break; } } if(!is_found) std::cout << "Wrong ID" << std::endl; |